??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22700.0786 Ball-Ended Thrust Screw
HELP_VARIABLE
Company
Halder
Description
EH 22700. - Ball-Ended Thrust Screws, headless, ball protected against rotating / flat-faced ball, ribbed surface
Bill of material
22700.0786 Ball-Ended Thrust Screw
BESTNR
Ref. No.
22700.0786
AUS
Version
without head, flat-faced ball, ribbed surface
D1
Thread
M 24
ROT
°
L
80 mm
D3
15.8 mm
KG
ball
18.0 mm
SW
12 mm
BESTA
Load capacity for static load max.
80 kN
G
Weight
215.0 g
Embedded user actions